JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
The CVDD LDO is the supply for the daisy-chain interface (or vertical interface, VIF) and the I/O pins (RX, TX, NFAULT, and GPIOs). It takes the input voltage from LDOIN and generates a nominal 5 V. Besides providing power for internal usage, this LDO can support an extra 10-mA external load in ACTIVE and SLEEP mode.
External loading support is limited under restricted condition when device is in SHUTDOWN. A max of 5-mA external load is allowed in SHUTDOWN mode only if device can be waken up by WAKE ping. For example, when device is used as standalone device or when place in the base position in the daisy-chain. When device is place in the stack, in which a WAKE tone is required to wake up the device, CVDD cannot have any external loading when device is in SHUTDOWN.
There is a –5-V charge pump used for the daisy-chain driver and Main ADC blocks. The NEG5V pin has a –4.6-V output (nominal). It will be in a low-power burst mode when the device is in SLEEP or SHUTDOWN mode.