JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
Address | 0x0550 | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | COMP_ADC _ABORT | LPF_FAIL | |||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RSVD = | Reserved | |||||||
COMP_ADC_ABORT = | Indicates the most recent ADC comparison diagnostic is aborted due to improper setting. Valid only if one of the ADC comparison diagnostics has started. 0 = ADC comparison diagnostic run to completion 1 = ADC comparison diagnostic is aborted | |||||||
LPF_FAIL = | Indicates LPF diagnostic result. 0 = Pass 1 = Fail |