JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
The TSREF is a 5-V buffered reference that can bias the external thermistor circuits, allowing the ADCs to measure temperature. This reference is measurable by the Main ADC. Both TSREF and GPIO measured by the Main ADC give a ratiometric measurement for best temperature measurement.
The TSREF is capable of supplying up to ITSREF_ILMIT. The TSREF is off by default and can be enabled or disabled through the CONTROL2[TSREF_EN] bit. The startup time of TSREF is determined by the external capacitance. The MCU ensures TSREF is stable before making any GPIO measurement. After enabling TSREF LDO, user shall wait 380 μs before sending the next command.