JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
Address | 0x0335 | |||||||
RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | FLIP_FACT_ CRC | MARGIN_MODE[2:0] | MARGIN_GO | ||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RSVD = | Reserved | |||||||
FLIP_FACT_CRC = | An enable bit to flip the factory CRC value. This is for factory CRC diagnostic. 0 = Normal operation. No modification of the factory CRC 1 = Flip the CRC value. This causes a factory CRC fault, FAULT_OTP[FACT_CRC]. | |||||||
MARGIN_MODE[2:0] = | Configures OTP Margin read mode: 0b000 = Normal Read 0b001 = Reserved 0b010 = Margin 1 Read 0b011 to 0b111 = Reserved | |||||||
MARGIN_GO = | Starts OTP Margin test set by the [MARGIN_MOD] bit. This bit self-clears and always reads 0. 0 = Ready 1 = Start the test |