JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
The transmitter is configured to wait a specified number of bit periods after the last bit reception before starting transmissions using the TX_HOLD_OFF register. This provides time for the host to switch the bus direction at the end of its transmission. The UART transmitter is disabled by default in the stack devices.