JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
Address | 0x000D | |||||||
NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | VS8 | VS7 | VS6 | VS5 | VS4 | VS3 | VS2 | VS1 |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
VS8 to VS1 = | Indicate which channels shall be excluded from UV detection 0 = UV monitoring apply to the channel 1 = UV monitoring are excluded from the channel |