JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
MIN | MAX | UNIT | ||
---|---|---|---|---|
Input Voltage | VPWR, VS* (except VS0), AUX* (except AUX0), NFAULT, to AVSS (2) (3) | –0.3 | 24 | V |
AUX0, VS0 to AVSS | –0.3 | 5.5 | V | |
VSn to VSn-1, n = 1 to 16 (2) | –24 | 24 | V | |
AUXn to AUXn-1, n = 1 to 4 (3) | –0.3 | 16 | V | |
SRP , SRN to AVSS (4) | -0.3 | 2.1 | V | |
SRP to SRN (4) | -1.8 | 1.8 | V | |
LDOIN to AVSS | –0.3 | 9 | V | |
NPNB to AVSS | –0.3 | 10 | V | |
AVDD to AVSS | –0.3 | 5.5 | V | |
DVDD to DVSS | –0.3 | 1.98 | V | |
CVDD to CVSS | –0.3 | 6 | V | |
TSREF to AVSS | –0.3 | 5.5 | V | |
REFHP to REFHM | –0.3 | 5.5 | V | |
NEG5V to AVSS | –5.5 | 0 | V | |
TX, RX to AVSS | –0.3 | 6 | V | |
COMHP, COMHN, COMLP, COMLN to CVSS | –20 | 20 | V | |
COMHP to COMHN, COMLP to COMLN | –5.5 | 5.5 | V | |
GPIO* to AVSS | –0.3 | 5.5 | V | |
I/O current | GPIO*, RX, TX current | 10 | mA | |
TOTP_PROG | Device will not start OTP programming above this temperature | 55 | °C | |
TA | Ambient temperature | –40 | 130 | °C |
TJ | Junction temperature | –40 | 150 | °C |
Tstg | Storage temperature | –65 | 150 | °C |