JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
Address | 0x0029 | |||||||
NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | SPARE[1:0] | DELAY[5:0] | ||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
DELAY[5:0] = | Add additional byte delay gap in daisy-chain data response
frame 0x00 = 0-µs 0x01 to 0x3F = 0.25-µs to 15.75-µs in 0.25-μs step |