JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
Address | 0x032C | |||||||
RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | OVUV_LOCK[3:0] | OVUV_GO | OVUV_MODE[1:0] | ||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RSVD = | RESERVED: LEAVE AT DEFAULT VALUE | |||||||
OVUV_LOCK[3:0] = | Configures a particular single channel as the OV and UV
comparators input when [OVUV_MOD1:0] = 0b11. Changes on these
bits require host to send another [OVUV_GO] = 1 command. 0x0 = Lock to VS1 0x1 = Lock to VS2 0x2 = Lock to VS3 : 0xF = Lock to VS16 | |||||||
OVUV_GO = | Starts the OV and UV comparators. When written to 1, all OVUV configuration settings are sampled. This bit is self-clearing. 0 = Ready 1 = Start OV and UV comparators | |||||||
OVUV_MODE[1:0] = | Sets the OV and UV comparators operation mode when
[OVUV_GO] = 1. Changes on these bits require host to send
another [OVUV_GO] = 1 command. 00 = Do not run OV and UV comparators 01 = Run the OV and UV round robin with all VS 10 = Run the OV and UV BIST cycle. 11 = Lock OV and UV comparators to a single channel configured by [OVUV_LOCK3:0] |