JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
Address | 0x0307 | |||||||
RW | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | ADDRESS[5:0] | ||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RSVD = | Reserved | |||||||
ADDRESS[5:0] = | Always shows the current device address used by the device when
[DIR_SEL] = 1. At POR, this register is loaded from the
device address value in the OTP (same OTP device address loaded to
DIR1_ADDR_OTP register). Host can re-address the device
by writing a different device address to this register, and the
device will take on the new address immediately. Note: CONTROL1[ADDR_WR] = 1 is required to write to this register. See Section 8.5.4.3.7 for details. |