JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
Address | 0x0780 | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | HW_UART _DRV | HW_DAISY _DRV | COML_TX _ON | COML_RX _ON | COMH_TX _ON | COMH_RX _ON | |
Reset (Base) | 0 | 0 | 1 | 1 | 0 | 0 | 1 | 1 |
Reset (Stack) | 0 | 0 | 1 | 1 | 1 | 1 | 1 | 1 |
RSVD = | Reserved | |||||||
HW_UART_DRV = | Indicates the UART TX is controlled by the device itself or by MCU control. Applicable to the stack device in which the UART TX is disabled by default once a device is configured as ‘STACK’. 0 = The DEBUG_COMM_CTRL1[USER_UART_EN] = 1. UART TX is under manual control through the DEBUG_COMM_CTRL2 register. 1 = UART TX is controlled by the device | |||||||
HW_DAISY_DRV = | Indicates the COML and COMH are controlled by the device itself or by MCU control. 0 = The DEBUG_COMM_CTRL1[USER_DAISY_EN] = 1. COML and COMH are under manual control through the DEBUG_COMM_CTRL2 register. 1 = COML and COMH are controlled by the device | |||||||
COML_TX_ON = | Shows the current COML transmitter status. 0 = off 1 = on | |||||||
COML_RX_ON = | Shows the current COML receiver status. 0 = off 1 = on | |||||||
COMH_TX_ON = | Shows the current COMH transmitter status. 0 = off 1 = on | |||||||
COMH_RX_ON = | Shows the current COMH receiver status. 0 = off 1 = on |