JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
The OV, UV DAC values are multiplexed to the AUX ADC from which the host can read out the values as part of the diagnostic check on the protector threshold settings.
To measure the protector’s DAC value, it is recommended to lock the OVUV protectors to a single channel through OVUV_CTRL[OVUV_LOCK3:0] for OV and UV DAC measurement and restart the OVUV protector to run in the single channel run mode. Host ensures the VS channel is not under OV or UV fault. Otherwise, the DAC measurement will not be reflecting the triggering threshold value. Note that the OV and UV DAC value is (0.8 x the threshold setting).