JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
VS14_HI
Address | 0x056C | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RESULT[7:0] | |||||||
Reset | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RESULT[7:0] = | The ADC measurement result of the high-byte of the VS14 voltage in 2s complement. When host reads this register, the device locks the VS14 voltage low-byte from updating until the high-byte and low-byte registers are read. |
VS14_LO
Address | 0x056D | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RESULT[7:0] | |||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RESULT[7:0] = | The ADC measurement result of the low-byte of the VS14 voltage in 2s complement. |