JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
It is recommended to add an analog RC filter between the shut resistor and device current sensing pins (SPR/SRN). This filter helps remove high frequency components and improves the performance of the current sensing ADC.
Selection of the shut sensing resistor has many system level considerations, a few related to this device include:
Related Pins | Components | Value | Description |
---|---|---|---|
SRP, SRN | Filter resistor Rcs | 10 Ω | To avoid inducing a large gain error, the value of this resistor should be less than 10 Ω. |
Filter capacitor Ccs1 | 0.47 μF/16 V | Differential filtering capacitor, serves the purpose of filtering differential noise. It is recommended to use a value of not less than 1 μF. |
It is not recommended to place a common-mode capacitor between ground and the SRP/SRN pins since this would couple ground noise to the input pin.