JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
Address | 0x052A | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | GPIO8 | GPIO7 | GPIO6 | GPIO5 | GPIO4 | GPIO3 | GPIO2 | GPIO1 |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
GPIO1 through GPIO8 = | When GPIO is configured as digital input or output, this register shows the GPIO status. 0 = Low 1 = High |