JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
The AVAO_REF block (analog voltage always on) is powered from the PWR pin. It powers the always-on low- current circuits that are required for all power modes. This block also generates a preregulated reference, AVAO_REF. The AVAO_REF voltage passes through a load switch controlled by the SHUTDOWN mode. The reference voltage after the load switch is AVDD_REF.