JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
Table 9-1 below shows the design parameters.
PARAMETER | VALUE |
---|---|
VPWR voltage range | 9 V to 15 V |
Differential VSn to VSn-1 input voltage range | -1 V to 5 V |
GPIO input voltage range | 0.2 V to 4.8 V |
Current sense input voltage range | -100 mV to +100 mV |