JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
The VS voltage measurements of the Main ADC are taken from the VS0 through VS16 pins. The device allows a maximum of 16 VS inputs to be measured. All VS measurements are differential measurements between VSn and VSn-1, where n=16..0. The VS0 through VS16 pins are connected to the analog front end which consists of a BCI filter, level shifter, and an anti-aliasing filter (AAF) on each VS input channel. The BCI filter has a cutoff frequency (fcutoff) of 100 kHz and the AAF has fcutoff of 1.6 kHz. This filters out high-frequency noise on the VS input before going to the high-voltage multiplexer and measured by the Main ADC. The level shifter block is turned off to save power in SLEEP and SHUTDOWN modes.