JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
To warn the host of an impending thermal overload the device includes an overtemperature warning that signals a fault when the die temperature approaches thermal shutdown. The device detects the die temperature through the TWARN sensor against the thermal warning threshold. There are four threshold options configured by the PWR_TRANSIT_CONF[TWARN_THR1:0] setting.
When the system fault is unmasked, and the temperature warning fault occurs, the FAULT_SYS[TWARN] = 1. Host can take action to avoid a thermal shutdown.