JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
Address | 0x0532 | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | FCOMM_DET | FTONE_DET | HB_FAIL | HB_FAST | |||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RSVD = | Reserved | |||||||
FCOMM_DET = | Received communication transaction with the Fault Status bits set by any of the upper stack device(s). 0 = Fault Status are clear, indicating no fault is detected from any of the upper stack device(s). 1 = Fault Status are set from the receiving communication transaction. | |||||||
FTONE_DET = | Indicates a FAULT TONE is received. Detection is monitoring the COML side if [DIR_SEL] = 0 and vice versa. 0 = No FAULT TONE detected 1 = FAULT TONE detected | |||||||
HB_FAIL = | Indicates HEARTBEAT is not received within an expected time. Detection is monitoring the COML side if [DIR_SEL] = 0 and vice versa. 0 = No fault 1 = Fault | |||||||
HB_FAST = | Indicates HEARTBEAT is received too frequently. Detection is
monitoring the COML side if [DIR_SEL] = 0 and vice versa.
This bit may also be set when [FTONE_DET] = 1 depends on how
soon the FAULT TONE is detected from the previous HEARTBEAT. 0 = No fault 1 = Fault |