JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
VS1_HI
Address | 0x0586 | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RESULT[7:0] | |||||||
Reset | 1 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RESULT[7:0] = | The ADC measurement result of the high-byte of the VS1 voltage in 2s complement. When host reads this register, the device locks the VS1 voltage low-byte from updating until the high-byte and low-byte registers are read. |
VS1_LO
Address | 0x0587 | |||||||
Read Only | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RESULT[7:0] | |||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
RESULT[7:0] = | The ADC measurement result of the low-byte of the VS1 Voltage in 2s complement. |