JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
Address | 0x0000 | |||||||
NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | SPARE[1:0] | ADDRESS[5:0] | ||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
SPARE[1:0] = | Spare | |||||||
ADDRESS[5:0] = | This register shows the default device address used when
[DIR_SEL] = 0 and programmed in the OTP. Writing to this
register will not change the device address actively in use. This register is used for the system to program the device address to OTP, which will be loaded to the DIR0_ADDR register at POR. For programming, follow the OTP programming procedure. |