JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
Address | 0x0020 | |||||||
NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | GAINH[2:0] | OFFSET[4:0] | ||||||
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
OFFSET[4:0] = | 8-bit register for CS ADC offset correction. Range from -3.8147-µV to 3.57628-µV in 0.23842-µV steps. | |||||||
GAINH[2:0] | CS ADC gain correction, upper 3-bits Range from -0.78125% to 0.78049% in 0.0008% steps. |