JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
Address | 0x0017 | |||||||
NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | SPARE[1] | MSK_OTP_ CRC | MSK_OTP_ DATA | MSK_COMM3 _FCOMM | MSK_COMM3 _FTONE | MSK_COMM3 _HB | MSK_COMM2 | MSK_COMM1 |
Reset | 0 | 0 | 0 | 0 | 0 | 0 | 0 | 0 |
SPARE[1] = | Spare | |||||||
MSK_OTP_CRC = | Masks the FAULT_OTP register
([CUST_CRC] and [FACT_CRC] only) on NFAULT
triggering. 0 = Assert NFAULT if any bit described above is set to 1. 1 = No NFAULT action regardless of the status of the bits described above. |
|||||||
MSK_OTP_DATA = | Masks the FAULT_OTP register
(all bits except [CUST_CRC] and [FACT_CRC]) on NFAULT
triggering. 0 = Assert NFAULT if any bit described above is set to 1. 1 = No NFAULT action regardless of the status of the bits described above. |
|||||||
MSK_COMM3_FCOMM = | Masks FAULT_COMM3[FCOMM_DET] fault on NFAULT
triggering. 0 = Assert NFAULT if FAULT_COMM3[FCOMM_DET] is set to 1. 1 = No NFAULT action regardless of FAULT_COMM3[FCOMM_DET] status. |
|||||||
MSK_COMM3_FTONE = | Masks FAULT_COMM3[FTONE_DET] fault on NFAULT
triggering. 0 = Assert NFAULT if FAULT_COMM3[FTONE_DET] is set to 1. 1 = No NFAULT action regardless of FAULT_COMM3[FTONE_DET] status. |
|||||||
MSK_COMM3_HB = | Masks FAULT_COMM3[HB_FAST] or [HB_FAIL] faults on
NFAULT triggering. 0 = Assert NFAULT if FAULT_COMM3[HB_FAST] or [HB_FAIL] is set to 1. 1 = No NFAULT action regardless of FAULT_COMM3[HB_FAST] or [HB_FAIL] status. |
|||||||
MSK_COMM2 = | Masks FAULT_COMM2 register on NFAULT triggering. 0 = Assert NFAULT if any bit from FAULT_COMM2 register is set to 1. 1 = No NFAULT action regardless of FAULT_COMM2 register bit status. |
|||||||
MSK_COMM1 = | Masks FAULT_COMM1 register on
NFAULT triggering. 0 = Assert NFAULT if any bit from FAULT_COMM1 register is set to 1. 1 = No NFAULT action regardless of FAULT_COMM1 register bit status. |