JAJSRK3A December 2021 – November 2023 BQ79631-Q1
PRODUCTION DATA
Address | 0x0002 | |||||||
NVM | Bit 7 | Bit 6 | Bit 5 | Bit 4 | Bit 3 | Bit 2 | Bit 1 | Bit 0 |
Name | RSVD | RSVD | MULTIDROP _EN | FCOMM_EN | TWO_STOP _EN | NFAULT_EN | FTONE_EN | HB_EN |
Reset | 0 | 1 | 0 | 1 | 0 | 1 | 0 | 0 |
RSVD = | RESERVED | |||||||
MULTIDROP_EN = | Defines if the device is used in a
multidrop or daisy-chain configuration. The TX and RX for COML and
COMH will be enabled or disabled based on the configuration. 0 = Daisy-chain of base device 1 = Multidrop |
|||||||
FCOMM_EN = | Enables the fault state detection through communication in ACTIVE mode. 0 = Disable 1 = Enable | |||||||
TWO_STOP_EN = | Enables two stop bits for the UART in case of severe oscillator error in the host and device. 0 = One STOP bit 1 = Two STOP bits | |||||||
NFAULT_EN = | Enables the NFAULT function. 0 = NFAULT always pulled up 1 = NFAULT pulled low to indicate an unmasked fault is detected. Note: This bit setting does not affect the FAULT_SUMMARY register. | |||||||
FTONE_EN = | Enables FAULT TONE transmitter when
device is in SLEEP mode. 0 = Disable 1 = Enable |
|||||||
HB_EN = | Enables HEARTBEAT transmitter when
device is in SLEEP mode. 0 = Disable 1 = Enable |