The recommendation is to make the following
connections:
- The recommendation is to connect a
series resistor (0Ω) for OSPI0_CLK (close to processor clock output pin to control
possible signal reflections) and external pulldown (10kΩ) for OSPI0_CLK (close to
attached device clock input pin) to hold the attached device in low state (there are
cases where the clock is stopped or paused in a low logic state and the pulldown option
is consistent with this logic state).
- The recommendation is to provide provision for a series resistor (0Ω) for OSPI0_LBCLKO
(close to processor clock output pin to be able to connect or disconnect the
LBCLKO).
- The recommendation is to add provision for external pullup (10kΩ) for CS signal close
to attached device input.
- The recommendation is to add provision for external pullup (10kΩ) for INT# output near
to the processor IO input configured as interrupt input.
- The recommendation is to provide
provision for external pullups (10kΩ or 47kΩ) for the data lines (DAT0:7) connected to
the attached device inputs (signals) to prevent the attached device inputs from floating
until driven by the host. The recommendation is to connect the pullup resistors to the
same power supply that is used to source the VDDSHV1 supply rail.