SPRADO3B December 2024 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The processor CSIRX0 peripheral is referenced to (powered by) VDDA_CORE_CSIRX0 (CSIRX0 core supply) and VDDA_1P8_CSIRX0 (CSIRX0 1.8V analog supply).
The recommendation is to connect a parallel resistor between CSI0_RXRCALIB (close to processor RXRCALIB pin) and VSS. Refer to the processor-specific data sheet for recommended resistor value and tolerance.
For more information on CSIRX0, see the following FAQs:
The FAQ includes information related to the allowed data lane and clock lane swapping.