SPRADO3B December 2024 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The recommendation is to implement a USB power switch to control the VBUS supply to externally connected USB device. The power switch protects the on-board supply from overload (excess current draw).
The power switch output connects to the USB type A connector. The recommendation is to connect a capacitor (minimum value of 120μF) on the VBUS supply close to the connector.
The USBn_DRVVBUS (n = 0-1) signals (internal pulldown enabled during and after reset) can be used to enable the VBUS power switch. An external pullup near to the power switch enable (EN) pin is not recommended. External pulldown (10kΩ) is optional.
The recommendation is to use a USB power switch with OC (over current) indication, add a pullup (10kΩ or 47kΩ) and connect to the processor IO (input) to detect VBUS overload.
Connection of USBn_VBUS (VBUS supply input including Voltage Divider, Clamp) input is optional (not a requirement).