SPRADO3B December 2024 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Active high ready and active low busy (R/B#) output from the NAND flash are open-drain output type signals and are connected to the GPMC0_WAIT0 and GPMC0_WAIT1 signals (depending on the configuration). The recommendation is to add pullup (commonly used value 10kΩ) close to the attached device.