SPRADO3B December 2024 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Selection of the processor OPN (based on the required features) is a critical and important phase during custom board design. To get an overview of the processor family (AM625, AM623, AM620-Q1, AM625-Q1, AM625SIP) architecture and for selecting the required processor OPN (processor used on the custom board) based on the required functionalities and features, package (ALW (AM625, AM623), AMC (AM620-Q1, AM625-Q1), AMK (AM625SIP)) and speed grade, see the Functional Block Diagram, Device Comparison, Device Naming Convention, Device Speed Grades and Packaging Information sections of the processor-specific data sheet.
The recommendation is to update the schematics with the selected processor OPN.
For information on the supported (available) packages for AM62x processor family, see the following FAQ: