SPRADO3B December 2024 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
A pulldown is recommended on peripherals clock outputs (eMMC, SDIO, SD card, OSPI0, MCSPI, MCASP, GPMC0) connected to the attached device near to the clock input of the attached device. Optionally capacitor (8 to10pF) can be provisioned and configured as no populate. The capacitor can be mounted in case issues related to board level signal integrity is observed. The recommendation is to connect the capacitor to the attached device clock input with shortest stub.