SPRADO3B December 2024 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Custom board designers are responsible for implementing the required or recommended circuits to make sure the custom board design follows the processor-specific data sheet pin connectivity requirements. Example: Requirements for I2C Open-Drain Electrical Characteristics - Input Slew Rate limit requirements when pulled to 3.3V supply.
In case processor-specific data sheet recommendations are not available, the recommendation is to follow the schematic design guidelines or to follow the SK schematic implementation as a starting point.