SPRADO3B December 2024 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
EXT_REFCLK1 input is routed to clock multiplexers as a selectable clock source to the Timer modules (DMTIMER/WDT), DMTIMER in Security Subsystem (SMS), MCAN, and CPTS (Time Stamping Module). The EXT_REFCLK1 is an option when an end equipment/ application requires a specific clock frequency to be fed to the timer modules. An example application is time synchronization. When EXT_REFCLK1 is used as a clock source, depending on the availability of external clock, a pulldown (10kΩ) is recommended near to the processor clock input pin.