SPRADO3B December 2024 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
Verifying display (RGB) connections.
DPI display interface support includes 12-, 16-, 18-, and 24-bit RGB active matrix displays. When connecting 16-bit data to an 18-bit panel (BGR565 to BGR666), the recommendations is to connect D0-D4 to B1-B5 of the LCD module input, D5-D10 to G0-G5 of the LCD module input, and D11-D15 to R1-R5 of the LCD module input connector. For the 18-bit interface, on the LCD module input side, the recommendations is to connect B0 to B5, R0 to R5, and R0 to R5.