SPRADO3B December 2024 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
The processor family supports x3 (three) reset status outputs (pins) including MAIN domain POR (cold reset) status (PORz_OUT) output, MCU domain warm reset status (MCU_RESETSTATz) output and MAIN domain warm reset status (RESETSTATz) output.
When reset status outputs PORz_OUT, MCU_RESETSTATz and RESETSTATz are used to drive attached device reset inputs (/reset), a pulldown (10kΩ) is recommended for the processor reset status outputs to assert the reset (hold the attached devices in reset) of the attached devices during power-up and processor reset.
An external pulldown connected at the output of reset status output holds the attached devices reset input low, in use cases where none of the attached devices have internal pullups. In case where any of the attached device has an internal pullup enabled, the reset signal is pulled to a mid-supply. The recommendation is to verify specific use-case before connecting the reset status outputs.
MAIN domain warm reset status output RESETSTATz can be used to reset on-board memories or peripherals that support external reset input functionality (eMMC, OSPI, or EPHY) or SD card power switch EN. The PORz_OUT can be used to latch the hardware strap configurations during reset (Example: latching the Ethernet PHY strap configurations or the boot mode configurations).
In case the reset status outputs are not used, the recommendation is to connect the reset status outputs to a test point for testing or future enhancements. Optionally a pulldown (10kΩ) can be provided and can be populated when used.