SPRADO3B December 2024 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
As per of the custom board design cycle, the recommendation is to perform self review, team review and as required external review with the suppliers.
In case a schematics review request is required to be submitted to TI, the recommendation is to follow the below FAQ:
[FAQ] Sitara MPU Hardware Applications Support - Schematics review request
The FAQ is generic and can also be used for AM625, AM623, AM620-Q1, AM625-Q1, AM625SIP processor family.