SPRADO3B December 2024 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
OLDI0 peripheral when not used has specific connection requirements. For connecting the OLDI0 peripheral see the Pin Connectivity Requirements section of the processor-specific data sheet.
The OLDI0 1.8V analog supply rail (VDDA_1P8_OLDI0) is recommended to be connected to (powered by) a valid 1.8V source. Ferrite and bulk capacitors are optional.