General
Review and verify the following for the custom schematic design:
- Reviewed above "Common
checklist for all sections" section of the user's guide.
- The recommendation is to always provide provision to connect an external
resistor divider as per System Power Supply Monitor Design Guidelines
section of the processor-specific data sheet for early detect using
VMON_VSYS.
- Voltage level monitored by VMON_VSYS.
- Connection of voltage to be monitored by processor VMON_VSYS input.
- Voltage divider
recommendations including addition of filter capacitor across the VMON_VSYS
divider.
- Connection of VMON_1P8_SOC and VMON_3P3_SOC.
Schematic Review
Follow the below list for the custom schematic
design:
- For voltage monitor VMON_VSYS detection to be effective, the recommendation
is to connect a DC voltage of 5V or higher (12V or 24V) using resistor
divider.
- Resistors with ±1% tolerance are used for the VMON voltage divider
resistors.
- Addition of filter capacitor across the VMON_VSYS divider connected to the
processor monitor input. Refer processor-specific data sheet section
System Power Supply Monitor Design Guidelines. The value of the
capacitor is determined by the custom board designer based on the trip time
requirement.
- Connection of 1.8V to VMON_1P8_SOC and 3.3V to VMON_3P3_SOC pins directly
without any external filter capacitors.
Additional
- The recommendation is to always implement
(provision on the board) the voltage monitoring functionality using VMON_VSYS
for early detection of input supply failure. Voltage monitor VMON_VSYS is meant
to be a power-fail indicator for the main input (higher) voltage rail that
enters the PCB. For example: 5V, 12V, or 24V. The error associated with the
VMON_VSYS voltage monitor requires you to set the threshold significantly lower
than the nominal operating range to avoid false trigger and hence the
recommendation to monitor input voltage rather than the processor rails. Refer
System Power Supply Monitor Design Guidelines section of the
processor-specific data sheet.