SPRADO3B December 2024 – September 2025 AM620-Q1 , AM623 , AM625 , AM625-Q1 , AM625SIP
When implementing EPHY-less (MAC-to-MAC) connection between x2 processors, RGMII interface is recommended (check with TI if the MAC-to-MAC interface is officially supported on the selected processor family) since the clocks are source synchronous.
When MAC-to-MAC interface between x2 processors is implemented, the recommendation is to verify fail-safe operation, matching of clock specifications, and IO level compatibility.