ADS5560EVM

Información general

The ADS5560EVM is a circuit board that allows designers to evaluate the performance of Texas Instruments‘ ADS5560 device, a low power 16-bit 80 MSPS analog to digital converter with high SNR performance. The ADC features a configurable parallel DDR LVDS or CMOS outputs. The EVM provides a flexible environment to test the ADS5562 under a variety of clock, input and supply conditions.

The ADS5560EVM also includes an open socket Texas Instrument’s new 10 Output Low Jitter Clock Synchronizer and Jitter Cleaner device, the CDCE72010, which can be used to drive the clocking input to the ADS5560. Open sockets are provided for an external VCXO and crystal band pass filter allowing for rapid evaluation of a combined high performance ADC and clocking circuit equivalent to a final system level solution. Alternatively an external clock source can be provided to the EVM and either routed through the CDCE72010 or passed directly to the ADS5562 clock input.

The evaluation module also allows designers to use either a transformer coupled input into the ADC or an amplifier input based on the Texas Instruments‘ THS4509. While the ADC EVM comes with the THS4509, users can easily evaluate any of the footprint compatible ADC driving amplifiers such as the THS4508, THS4511, THS4520.

Funciones
  • Transformer coupled analog input path
  • Amplifier path based on the THS4509
  • Configurable CMOS or DDR LVDS parallel output modes
  • Transformer coupled clock input path
  • CDCE72010 Jitter Clock Synchronizer and Jitter Cleaner clocking circuit
  • DDR LVDS output and capture ability via TSW1400EVM or TSW1405EVM capture card
  • Separate analog and digital supply connections
ADC de alta velocidad (≥ 10 MSPS)
ADS5560 — Convertidor analógico a digital (ADC) de 16 bits y 40 MSPS
Descargar Ver vídeo con transcripción Video

Empiece

  1. Order the evaluation board - ADS5560EVM
  2. Order (if needed) the FPGA capture card - TSW1400EVM
  3. Read the evaluation board user's guide
  4. Make sure you have or buy the necessary power supplies for both boards
  5. Download and install the GUI for the evaluation board
  6. Download and install HSDCPro software for the TSW1400EVM capture card

Solicite y comience el desarrollo

Placa de evaluación

ADS5560EVM — ADS5560 Evaluation Module

Productos y hardware compatibles
En inventario
Límite:
Agotado en TI.com
No disponible en TI.com

ADS5560EVM — ADS5560 Evaluation Module

close
Versión: null
Fecha de publicación:
GUI para el módulo de evaluación (EVM)

DATACONVERTERPRO-SW — Instalador de interfaz gráfica de usuario (GUI) profesional de convertidor de datos de alta velocidad, v5.31

Productos y hardware compatibles

Productos y hardware compatibles

Productos
ADC de alta velocidad (≥ 10 MSPS)
ADC08060 — Convertidor analógico a digital (ADC) de 60 MSPS 1,3 mW/MSPS de 8 bits con muestra interna y retenci ADC08100 — Convertidor analógico a digital (ADC) de 8 bits, 100 MSPS y 1,3 mW/MSPS ADC08200 — Convertidor analógico a digital (ADC) de baja potencia, 8 bits y 200 MSPS con muestra interna y rete ADC08351 — Convertidor analógico a digital (ADC) de 8 bits y 42 MSPS ADC09QJ1300-Q1 — Convertidor analógico a digital (ADC) de cuatro canales, 9 bits y 1,3 GSPS para automoción con inter ADC1175 — Convertidor analógico a digital (ADC) de 8 bits, 20 MSPS ADC12DJ3200 — Convertidor analógico a digital (ADC) de muestreo de RF de 12 bits, 3,2 GSPS dobles o 6,4 GSPS simpl ADC12DJ5200RF — ADC de 12 bits de muestreo de RF con 5,2 GSPS de doble canal o 10,4 GSPS de un solo canal ADC12J1600 — Convertidor analógico a digital (ADC) de muestreo de RF de 12 bits y 1,6 GSPS ADC12J2700 — Convertidor analógico a digital (ADC) de muestreo de RF de 12 bits y 2,7 GSPS ADC12J4000 — Convertidor analógico a digital (ADC) de muestreo de RF de 12 bits y 4,0 GSPS ADC12QJ1600-Q1 — ADC de automoción de 4 canales, 12 bits y 1.6 GSPS con interfaz JESD204C ADC14X250 — Convertidor analógico a digital (ADC) de 14 bits y 250 MSPS ADC16DX370 — Convertidor analógico a digital (ADC) de dos canales, 16 bits y 370 MSPS ADC31JB68 — Convertidor analógico a digital (ADC) de 16 bits y 500 MSPS ADC3221 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 25 MSPS ADC3222 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 50 MSPS ADC3223 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 80 MSPS ADC3224 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 125 MSPS ADC3241 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 25 MSPS ADC3242 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 50 MSPS ADC3243 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 80 MSPS ADC3244 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 125 MSPS ADC32J22 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 50 MSPS ADC32J23 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 80 MSPS ADC32J24 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 125 MSPS ADC32J25 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 160 MSPS ADC32J42 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 50 MSPS ADC32J43 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 80 MSPS ADC32J44 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 125 MSPS ADC32J45 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 160 MSPS ADC32RF45 — Convertidor analógico a digital (ADC) de muestreo de RF de dos canales, 14 bits y 3 GSPS ADC3541 — ADC de canal único, 14 bits, 10 MSPS, bajo nivel de ruido, potencia ultrabaja y baja latencia ADC3542 — ADC de canal único, 14 bits, 25 MSPS, bajo nivel de ruido, potencia ultrabaja y baja latencia ADC3543 — ADC de canal único, 14 bits, 65 MSPS, bajo nivel de ruido, potencia ultrabaja y baja latencia ADC3544 — ADC de canal único, 14 bits, 125 MSPS, bajo nivel de ruido, potencia ultrabaja y baja latencia ADC3561 — ADC de canal único, 16 bits, 10 MSPS, bajo nivel de ruido, potencia ultrabaja y baja latencia ADC3562 — ADC de canal único, 16 bits, 25 MSPS, bajo nivel de ruido, potencia ultrabaja y baja latencia ADC3581 — ADC de canal único, 18 bits, 10 MSPS, bajo nivel de ruido, potencia ultrabaja y baja latencia ADC3582 — ADC de canal único, 18 bits, 25 MSPS, bajo nivel de ruido, potencia ultrabaja y baja latencia ADC3641 — Convertidor analógico a digital (ADC) de dos canales, 14 bits, 10 MSPS, bajo ruido y potencia ultrab ADC3642 — Convertidor analógico a digital (ADC) de dos canales, 14 bits, 25 MSPS, bajo ruido y potencia ultrab ADC3643 — Convertidor analógico a digital (ADC) de dos canales, 14 bits, 65 MSPS, bajo ruido y potencia ultrab ADC3644 — Convertidor analógico a digital (ADC) de dos canales, 14 bits, 125 MSPS, bajo ruido y potencia ultra ADC3660 — Convertidor analógico a digital (ADC) de dos canales, 16 bits, 0,5 MSPS a 65 MSPS, bajo ruido y pote ADC3661 — Convertidor analógico a digital (ADC) de 2 canales, 16 bits, 10 MSPS, bajo nivel de ruido y poten ADC3662 — Convertidor analógico a digital (ADC) de 2 canales, 16 bits, 25 MSPS, bajo nivel de ruido y potencia ADC3663 — Convertidor analógico a digital (ADC) de 2 canales, 16 bits, 65 MSPS, bajo nivel de ruido y potencia ADC3664 — ADC de dos canales, 14 bits, 125 MSPS, SNR alta y baja potencia con interfaz SLVDS ADC3681 — ADC de doble canal, 18 bits, 10 MSPS, bajo ruido, potencia ultrabaja y baja latencia ADC3682 — Convertidor analógico a digital (ADC) de 2 canales, 18 bits, 25 MSPS, bajo nivel de ruido y potencia ADC3683 — Convertidor analógico a digital (ADC) de 2 canales, 18 bits, 65 MSPS, bajo nivel de ruido y potencia ADS4122 — Convertidor analógico a digital (ADC) de 12 bits y 65 MSPS ADS4125 — Convertidor analógico a digital (ADC) de 12 bits y 125 MSPS ADS4126 — Convertidor analógico a digital (ADC) de 12 bits y 160 MSPS ADS4129 — Convertidor analógico a digital (ADC) de 12 bits y 250 MSPS ADS4142 — Convertidor analógico a digital (ADC) de 14 bits y 65 MSPS ADS4145 — Convertidor analógico a digital (ADC) de 14 bits y 125 MSPS ADS4146 — Convertidor analógico a digital (ADC) de 14 bits y 160 MSPS ADS4149 — Convertidor analógico a digital (ADC) de 14 bits y 250 MSPS ADS41B25 — Convertidor analógico a digital (ADC) de 12 bits y 125 MSPS ADS41B29 — Convertidor analógico a digital (ADC) de 12 bits y 250 MSPS ADS41B49 — Convertidor analógico a digital (ADC) de 14 bits y 250 MSPS ADS4222 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 65 MSPS ADS4225 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 125 MSPS ADS4226 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 160 MSPS ADS4229 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 250 MSPS ADS4242 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 65 MSPS ADS4245 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 125 MSPS ADS4246 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 160 MSPS ADS4249 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 250 MSPS ADS42B49 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 250 MSPS ADS42JB46 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 160 MSPS ADS42JB49 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 250 MSPS ADS42JB69 — Convertidor analógico a digital (ADC) de dos canales, 16 bits y 250 MSPS ADS42LB49 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 250 MSPS ADS42LB69 — Convertidor analógico a digital (ADC) de dos canales, 16 bits y 250 MSPS ADS5242 — Convertidor analógico a digital (ADC) de cuatro canales, 12 bits y 65 MSPS ADS5281 — Convertidor analógico a digital (ADC) de ocho canales, 12 bits y 50 MSPS ADS5282 — Convertidor analógico a digital (ADC) de ocho canales, 12 bits y 65 MSPS ADS5287 — Convertidor analógico a digital (ADC) de ocho canales, 10 bits y 40 MSPS ADS5400 — Convertidor analógico a digital (ADC) de 12 bits 1 GSPS ADS5411 — Convertidor analógico a digital (ADC) de 11 bits y 105 MSPS ADS5423 — Convertidor analógico a digital (ADC) de 14 bits y 80 MSPS ADS5424 — Convertidor analógico a digital (ADC) de 14 bits y 105 MSPS ADS5440 — Convertidor analógico a digital (ADC) de 13 bits y 210 MSPS ADS5444 — Convertidor analógico a digital (ADC) de 13 bits 250 MSPS ADS5463 — Convertidor analógico a digital (ADC) de 12 bits y 500 MSPS ADS5474 — Convertidor analógico a digital (ADC) de 14 bits y 400 MSPS ADS5481 — Convertidor analógico a digital (ADC) de 16 bits y 80 MSPS con salidas SFDR y LVDS altas ADS5482 — Convertidor analógico a digital (ADC) de 16 bits y 105 MSPS ADS5483 — Convertidor analógico a digital (ADC) de 16 bits y 135 MSPS ADS5484 — Convertidor analógico a digital (ADC) de 16 bits y 170 MSPS ADS5485 — Convertidor analógico a digital (ADC) de 16 bits y 200 MSPS ADS54J20 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 1,0 GSPS ADS54J40 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 1,0 GSPS ADS54J42 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 625 MSPS ADS54J54 — Convertidor analógico a digital (ADC) de cuatro canales, 14 bits y 500 MSPS ADS54J60 — Convertidor analógico a digital (ADC) de dos canales, 16 bits y 1,0 GSPS ADS54J64 — Convertidor analógico a digital (ADC) de sobremuestreo 2x, cuatro canales, 14 bits y 1 GSPS ADS54J66 — Convertidor analógico a digital (ADC) de cuatro canales, 14 bits y 500 MSPS ADS54J69 — Convertidor analógico a digital (ADC) de dos canales, 16 bits y 500 MSPS ADS54RF63 — Convertidor analógico a digital (ADC) de muestreo de RF de 12 bits y 550 MSPS ADS5517 — Convertidor analógico a digital (ADC) de 11 bits y 200 MSPS ADS5525 — Convertidor analógico a digital (ADC) de 12 bits y 170 MSPS ADS5527 — Convertidor analógico a digital (ADC) de 12 bits y 210 MSPS ADS5545 — Convertidor analógico a digital (ADC) de 14 bits y 170 MSPS ADS5546 — Convertidor analógico a digital (ADC) de 14 bits y 190 MSPS ADS5547 — Convertidor analógico a digital (ADC) de 14 bits y 210 MSPS ADS5560 — Convertidor analógico a digital (ADC) de 16 bits y 40 MSPS ADS5562 — Convertidor analógico a digital (ADC) de 16 bits y 80 MSPS con salidas SNR y CMOS/LVDS altas ADS58B18 — Convertidor analógico a digital (ADC) de 11 bits y 200 MSPS ADS58B19 — Convertidor analógico a digital (ADC) de 9 bits y 250 MSPS ADS58C28 — Convertidor analógico a digital (ADC) de dos canales, 11 bits y 200 MSPS ADS58C48 — Convertidor analógico a digital (ADC) de cuatro canales, 11 bits y 200 MSPS ADS6122 — Convertidor analógico a digital (ADC) de 12 bits y 65 MSPS ADS6123 — Convertidor analógico a digital (ADC) de 12 bits y 80 MSPS ADS6124 — Convertidor analógico a digital (ADC) de 12 bits y 105 MSPS ADS6125 — Convertidor analógico a digital (ADC) de 12 bits y 125 MSPS ADS6128 — Convertidor analógico a digital (ADC) de 12 bits y 210 MSPS ADS6129 — Convertidor analógico a digital (ADC) de 12 bits y 250 MSPS ADS6142 — Convertidor analógico a digital (ADC) de 14 bits y 65 MSPS ADS6143 — Convertidor analógico a digital (ADC) de 14 bits y 80 MSPS ADS6144 — Convertidor analógico a digital (ADC) de 14 bits y 105 MSPS ADS6145 — Convertidor analógico a digital (ADC) de 14 bits y 125 MSPS ADS6148 — Convertidor analógico a digital (ADC) de 14 bits y 210 MSPS ADS6149 — Convertidor analógico a digital (ADC) de 14 bits y 250 MSPS ADS61JB23 — Convertidor analógico a digital (ADC) de 12 bits y 80 MSPS ADS6222 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 65 MSPS ADS6224 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 105 MSPS ADS6225 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 125 MSPS ADS6242 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 65 MSPS ADS6243 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 80 MSPS ADS6244 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 105 MSPS ADS6245 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 125 MSPS ADS62C15 — Convertidor analógico a digital (ADC) de dos canales, 11 bits y 125 MSPS ADS62C17 — Convertidor analógico a digital (ADC) de dos canales, 11 bits y 200 MSPS ADS62P15 — Convertidor analógico a digital (ADC) de dos canales, 11 bits y 125 MSPS ADS62P22 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 65 MSPS ADS62P23 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 80 MSPS ADS62P24 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 105 MSPS ADS62P25 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 125 MSPS ADS62P28 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 210 MSPS ADS62P29 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 250 MSPS ADS62P42 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 65 MSPS ADS62P43 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 80 MSPS ADS62P44 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 105 MSPS ADS62P45 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 125 MSPS ADS62P48 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 210 MSPS ADS62P49 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 250 MSPS ADS6422 — Convertidor analógico a digital (ADC) de cuatro canales, 12 bits y 65 MSPS ADS6423 — Convertidor analógico a digital (ADC) de cuatro canales, 12 bits y 80 MSPS ADS6424 — Convertidor analógico a digital (ADC) de cuatro canales, 12 bits y 105 MSPS ADS6425 — Convertidor analógico a digital (ADC) de cuatro canales, 12 bits y 125 MSPS ADS6442 — Convertidor analógico a digital (ADC) de cuatro canales, 14 bits y 65 MSPS ADS6443 — Convertidor analógico a digital (ADC) de cuatro canales, 14 bits y 80 MSPS ADS6444 — Convertidor analógico a digital (ADC) de cuatro canales, 14 bits y 105 MSPS ADS6445 — Convertidor analógico a digital (ADC) de cuatro canales, 14 bits y 125 MSPS AFE7222 — ADC doble de 12 bits y 65 MSPS y DAC de 130 MSPS con ADC y DAC auxiliares AFE7225 — ADC de dos canales, 12 bits, 125 MSPS y DAC de dos canales, 12 bits, 250 MSPS con ADC y DAC auxiliar
AFE de ultrasonido
AFE5401-Q1 — Extremo frontal analógico integrado de cuatro canales para radar de automoción AFE5803 — Extremo frontal analógico para ultrasonido de 8 canales totalmente integrado AFE5804 — Extremo frontal analógico de 8 canales para ultrasonido AFE5805 — Extremo frontal analógico de 8 canales y bajo ruido para ultrasonido AFE5807 — Extremo frontal analógico de 8 canales con mezclador CW pasivo para ultrasonido AFE5808 — Extremo frontal analógico de 8 canales y bajo ruido con mezclador CW pasivo para ultrasonido AFE5809 — Extremo frontal analógico para ultrasonido de 8 canales totalmente integrado con mezclador CW pasivo AFE5812 — Circ. frontal analóg. para ultras. de 8 canales c/mezcl. CW pasivo y demod. I/Q digit., 0.75 nV/rtHz AFE5851 — 16 canales VGA con convertidor analógico a digital (ADC)
DAC de alta velocidad (> 10 MSPS)
DAC3152 — Convertidor digital a analógico (DAC) de dos canales, 10 bits y 500 MSPS, con salida de disipació DAC3162 — Convertidor digital a analógico (DAC) de dos canales, 12 bits y 500 MSPS DAC3282 — Convertidor digital a analógico (DAC) de doble canal, 16 bits, 625 MSPS, 1x-2x de interpolación DAC3283 — Convertidor digital a analógico (DAC) de doble canal, 16 bits, 800 MSPS, 1x-4x de interpolación DAC3482 — Convertidor digital a analógico (DAC) de doble canal, 16 bits, 1,25 GSPS, 1x-16x de interpolación DAC3484 — Convertidor digital a analógico (DAC) de 4 canales, 16 bits, 1,25 GSPS, 1x-16x de interpolación DAC34H84 — Convertidor digital a analógico (DAC) de 4 canales, 16 bits, 1,25 GSPS, 1x-16x de interpolación DAC34SH84 — Convertidor digital a analógico (DAC) de 4 canales, 16 bits, 1,5 GSPS, 1x-16x de interpolación DAC37J82 — Convertidor digital a analógico (DAC) de doble canal, 16 bits, 1,6 GSPS, 1x-16x de interpolación DAC37J84 — Convertidor digital a analógico (DAC) de 4 canales, 16 bits, 1,6 GSPS, 1x-16x de interpolación DAC38J82 — Convertidor digital a analógico (DAC) de doble canal, 16 bits, 2,5 GSPS, 1x-16x de interpolación DAC38J84 — Convertidor digital a analógico (DAC) de 4 canales, 16 bits, 2,5 GSPS, 1x-16x de interpolación DAC38RF80 — Convertidor digital a analógico (DAC) PLL de doble canal, 14 bits, 9 GSPS, 6x-24x de interpolación, DAC38RF82 — Convertidor digital a analógico (DAC) PLL de doble canal, 14 bits, 9 GSPS, 1x-24x de interpolación, DAC38RF83 — Convertidor digital a analógico (DAC) PLL de doble canal, 14 bits, 9 GSPS, 6x-24x de interpolación, DAC38RF84 — Convertidor digital a analógico (DAC) PLL, 14 bits, 9 GSPS, 6 y 9 GHz, 6x-24x con interpolación DAC38RF85 — Convertidor digital a analógico (DAC) PLL, 14 bits, 9 GSPS, 6 y 9 GHz, 6x-24x con interpolación DAC38RF86 — Convertidor digital a analógico (DAC) PLL de doble canal, 14 bits, 9 GSPS, 6x-24x de interpolación, DAC38RF87 — Convertidor digital a analógico PLL de doble canal, 14 bits, 6,2 GSPS, 6x-24x de interpolación, 6 GH DAC38RF89 — Convertidor digital a analógico PLL de doble canal, 14 bits, 8,4 GSPS, 5 y 7,5 GHz, 1x-24x con inter DAC38RF90 — Convertidor digital a analógico (DAC) PLL de doble canal, 14 bits, 9 GSPS, 12x-24x de interpolación, DAC38RF93 — Convertidor digital a analógico (DAC) PLL de doble canal, 14 bits, 9 GSPS, 12x-24x de interpolación, DAC38RF96 — Convertidor digital a analógico (DAC) PLL de doble canal, 14 bits, 9 GSPS, 12x-24x de interpolación, DAC38RF97 — Convertidor digital a analógico (DAC) PLL de doble canal, 14 bits, 6 GSPS, 12x-24x de interpolación, DAC5681 — Convertidor digital a analógico (DAC) de 16 bits y 1,0 GSPS DAC5681Z — Convertidor digital a analógico (DAC) de 16 bits, 1,0 GSPS, con interpolación 1x-4x DAC5682Z — Convertidor digital a analógico (DAC) de doble canal, 16 bits, 1,0 GSPS, 1x-4x de interpolación DAC5686 — Convertidor digital a analógico (DAC) de doble canal, 16 bits, 500 MSPS, 1x-16x de interpolación DAC5687 — Convertidor digital a analógico (DAC) de doble canal, 16 bits, 500 MSPS, 1x-8x de interpolación
Receptores RF
ADC32RF80 — Receptor de banda ancha de muestreo de RF e IC de retroalimentación de dos canales, 14 bits, 3 GSPS ADS54T01 — CI de receptor y retroalimentación BTS 750 MSPS de 1 canales ADS58H40 — CI de retroalimentación y receptor de cuatro canales, 14 bits y 250 MSPS ADS62PF49 — CI del receptor de retroalimentación de dos canales y 250 MSPS LM15851 — Receptor de banda ancha de muestreo de RF de 12 bits y 4.0 GSPS
Transceptores RF
AFE7070 — NCO integrado, DAC doble de 14 bits y 65 MSPS, modulador RF IQ y opción de salida LVDS AFE7422 — Transceptor de muestreo de RF de 2 transmisores y 2 receptores de 10 MHz a 6 GHz y un IBW máx. de 12 AFE7681 — Transceptor de muestreo de RF de 4 transmisores y 2 receptores de 100 MHz a 5.2 GHz y un IBW máx. de AFE7683 — Transceptor de muestreo de RF de 2 transmisores y 4 receptores, de 100 MHz a 5.2 GHz, con un IBW AFE7684 — Transc. de muest. de RF de 2 transm. y 4 recep., de 100 MHz a 5.2 GHz, c/IBW máx. de 1200 MHz y D AFE7686 — Transcept. de muestreo de RF de 4 Tx y 4 Rx, 100 MHz-5.2 GHz, c/IBW máx. de 1200 MHz y DUC/DDC do AFE7769 — Transceptor RF de 4 transmisores, 4 receptores, 2 vías de realimentación, de 600 MHz a 6 GHz, cua AFE7900 — Transceptor de muestreo de RF, 4 transmisores, 6 receptores, de 5 MHz a 7.4 GHz, IBW máx. 1200 MHz AFE7950 — Transceptor de muestreo de RF de 4 transmisores y 6 receptores de 600 MHz a 12 GHz y un IBW máx. de
Transmisores RF
ADS58J63 — CI de receptor de telecomunicaciones de cuatro canales, 14 bits y 500 Msps ADS58J64 — CI de retroalimentación y receptor de telecomunicaciones de cuatro canales, 14 bits y 1 GSPS
Desarrollo de hardware
Diseño de referencia
TIDA-00996 — Diseño de referencia de transmisor múltiple sincronizado: Método de alineación temporal de varias DA
Placa de evaluación
ADC12DJ5200SEEVM — Módulo de evaluación ADC12DJ5200SE para ADC de 12 bits con muestreo de RF de entrada de extremo únic ADC12DL2500EVM — Módulo de evaluación ADC12DL2500 ADC12J2700EVM — Módulo de evaluación del convertidor analógico a digital de muestreo de RF ADC12J2700 de 12 bits, 2, ADC12J4000EVM — Módulo de evaluación del convertidor analógico a digital de muestreo de RF ADC12J4000 de 12 bits, 4, ADC32RF54EVM — Módulo de evaluación ADC32RF55 para ADC de muestreo de RF de 14 bits y 2.6 GSPS de doble canal con b ADC32RF55EVM — Módulo de evaluación ADC32RF55 para ADC de muestreo de RF de 14 bits y 3 GSPS de doble canal con baj ADC3542EVM — Módulo de evaluación ADC3542 para ADC de canal único, 14 bits, 25 MSPS, bajo nivel de ruido y potenc ADC3664EVMCVAL — Módulo de evaluación ADC3664-SP ADC3669EVM — Módulo de evaluación ADC3669 ADC3683EVMCVAL — Módulo de evaluación ADC3683-SP ADC3910D125EVM — Módulo de evaluación ADC3910D125 ADS4122EVM — Módulo de evaluación del convertidor analógico a digital ADS4122 de 12 bits y 65 MSPS ADS4129EVM — Módulo de evaluación del convertidor analógico a digital ADS4129 de 12 bits y 250 MSPS ADS4142EVM — Módulo de evaluación del convertidor analógico a digital ADS4142 de 14 bits y 65 MSPS ADS4149EVM — Módulo de evaluación del convertidor analógico a digital ADS4149 de 14 bits y 250 MSPS ADS41B29EVM — Módulo de evaluación del convertidor analógico a digital ADS41B29 de 12 bits y 250 MSPS ADS4222EVM — Módulo de evaluación del convertidor analógico a digital ADS4222 de dos canales, 12 bits y 65 MSPS ADS4225EVM — Módulo de evaluación del convertidor analógico a digital ADS4225 de dos canales, 12 bits y 125 MSPS ADS4226EVM — Módulo de evaluación del convertidor analógico a digital ADS4226 de dos canales, 12 bits y 160 MSPS ADS4229EVM — Módulo de evaluación del convertidor analógico a digital ADS4229 de dos canales, 12 bits y 250 MSPS ADS4242EVM — Módulo de evaluación del convertidor analógico a digital ADS4242 de dos canales, 14 bits y 65 MSPS ADS4245EVM — Módulo de evaluación del convertidor analógico a digital ADS4245 de dos canales, 14 bits y 125 MSPS ADS4249EVM — Módulo de evaluación del convertidor analógico a digital ADS4249 de dos canales, 14 bits y 250 MSPS ADS42JB46EVM — Módulo de evaluación del convertidor analógico a digital ADS42JB46 de dos canales, 14 bits y 160 MSP ADS42JB49EVM — Módulo de evaluación del convertidor analógico a digital ADS42JB49 de dos canales, 14 bits y 250 MSP ADS42JB69EVM — Módulo de evaluación del convertidor analógico a digital ADS42JB69 de dos canales, 16 bits y 250 MSP ADS5263EVM — Módulo de evaluación ADS5263 ADS5281EVM — Placa de evaluación del convertidor analógico a digital de ocho canales, 12 bits y 50 MSPS ADS5281 ADS5282EVM — Módulo de evaluación del convertidor analógico a digital de 12 bits, 65 MSPS, ocho canales ADS5282 ADS5292EVM — Módulo de evaluación ADS5292 ADS5294EVM — Módulo de evaluación ADS5294 ADS5295EVM — Módulo de evaluación ADS5295 ADS5400EVM — Módulo de evaluación del convertidor analógico a digital ADS5400 de 12 bits, 1,0 GSPS ADS5463EVM — Módulo de evaluación de ADC ADS5463 de 12 bits y 500 MSPS ADS5474EVM — Módulo de evaluación de ADC ADS5474 de 14 bits y 400 MSPS ADS5482EVM — Módulo de evaluación del convertidor analógico a digital ADS5482 de 16 bits y 105 MSPS ADS5484EVM — Módulo de evaluación del convertidor analógico a digital ADS5484 de 16 bits y 170 MSPS ADS54RF63EVM — Módulo de evaluación del convertidor analógico a digital de muestreo de RF ADS54RF63 de 12 bits y 55 ADS5560EVM — Módulo de evaluación del convertidor analógico a digital ADS5560 de 16 bits y 40 MSPS ADS5562EVM — Módulo de evaluación del convertidor analógico a digital ADS5562 de 16 bits y 80 MSPS ADS58B18EVM — Módulo de evaluación del convertidor analógico a digital ADS58B18 de 11 bits y 200 MSPS ADS58B19EVM — Módulo de evaluación del convertidor analógico a digital ADS58B19 de 9 bits y 250 MSPS ADS58C28EVM — Módulo de evaluación del convertidor analógico a digital ADS58C28 de dos canales, 11 bits y 200 MSPS AFE5801EVM — Módulo de evaluación AFE5801 AFE7920EVM — Módulo de evaluación AFE7920 para transceptor de muestreo de RF de 4 vías de transmisión, 4 vías de DAC3152EVM — Módulo de evaluación del convertidor digital a analógico DAC3152 de dos canales, 10 bits y 500 MSPS DAC3162EVM — Módulo de evaluación del convertidor digital a analógico DAC3162 de dos canales, 12 bits y 500 MSPS DAC37J82EVM — Módulo de evaluación DAC37J82 de DAC interpolante de doble canal, 16 bits, 1,6-GSPS, 1x-16x DAC38J82EVM — Convertidor digital a analógico DAC38J82 EVM de doble canal, 16 bits, 2,5 GSPS, 1x-16x con interpola DAC38J84EVM — Módulo de evaluación DAC38J84 de DAC interpolante de 4 canales, 16 bits, 2,5 GSPS, 1x-16x DAC5681EVM — Módulo de evaluación del convertidor digital a analógico DAC5681 de 16 bits y 1,0 GSPS DAC5681ZEVM — Módulo de evaluación de DAC5681Z para convertidor digital a analógico, 16 bits, 1,0 GSPS, 1x-4x con TRF1208-ADC12DJ5200RFEVM — Módulo de evaluación TRF1208 para amplificador totalmente diferencial para muestreo RF de alta veloc TSW14J50EVM — Generador de patrones/captura de datos: EVM de convertidor de datos con 8 carriles JESD204B de 0.6-6 TSW14J57EVM — Generador de patrones/captura de datos: EVM de convertidor de datos con 16 carriles JESD204B de 1.6- TSW14J58EVM — Generador de patrones/captura de datos: EVM de convertidor de datos con 16 carriles JESD204B/c de 1. TSW14J59EVM — Módulo de evaluación TSW14J59 TSW3085EVM — Placa de evaluación de cadena de señal de transmisión de banda ancha y diseño de referencia

DATACONVERTERPRO-SW — Instalador de interfaz gráfica de usuario (GUI) profesional de convertidor de datos de alta velocidad, v5.31

close
Versión: 5.31
Fecha de publicación: 4/02/2024
Productos
ADC de alta velocidad (≥ 10 MSPS)
ADC08060 — Convertidor analógico a digital (ADC) de 60 MSPS 1,3 mW/MSPS de 8 bits con muestra interna y retenci ADC08100 — Convertidor analógico a digital (ADC) de 8 bits, 100 MSPS y 1,3 mW/MSPS ADC08200 — Convertidor analógico a digital (ADC) de baja potencia, 8 bits y 200 MSPS con muestra interna y rete ADC08351 — Convertidor analógico a digital (ADC) de 8 bits y 42 MSPS ADC09QJ1300-Q1 — Convertidor analógico a digital (ADC) de cuatro canales, 9 bits y 1,3 GSPS para automoción con inter ADC1175 — Convertidor analógico a digital (ADC) de 8 bits, 20 MSPS ADC12DJ3200 — Convertidor analógico a digital (ADC) de muestreo de RF de 12 bits, 3,2 GSPS dobles o 6,4 GSPS simpl ADC12DJ5200RF — ADC de 12 bits de muestreo de RF con 5,2 GSPS de doble canal o 10,4 GSPS de un solo canal ADC12J1600 — Convertidor analógico a digital (ADC) de muestreo de RF de 12 bits y 1,6 GSPS ADC12J2700 — Convertidor analógico a digital (ADC) de muestreo de RF de 12 bits y 2,7 GSPS ADC12J4000 — Convertidor analógico a digital (ADC) de muestreo de RF de 12 bits y 4,0 GSPS ADC12QJ1600-Q1 — ADC de automoción de 4 canales, 12 bits y 1.6 GSPS con interfaz JESD204C ADC14X250 — Convertidor analógico a digital (ADC) de 14 bits y 250 MSPS ADC16DX370 — Convertidor analógico a digital (ADC) de dos canales, 16 bits y 370 MSPS ADC31JB68 — Convertidor analógico a digital (ADC) de 16 bits y 500 MSPS ADC3221 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 25 MSPS ADC3222 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 50 MSPS ADC3223 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 80 MSPS ADC3224 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 125 MSPS ADC3241 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 25 MSPS ADC3242 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 50 MSPS ADC3243 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 80 MSPS ADC3244 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 125 MSPS ADC32J22 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 50 MSPS ADC32J23 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 80 MSPS ADC32J24 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 125 MSPS ADC32J25 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 160 MSPS ADC32J42 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 50 MSPS ADC32J43 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 80 MSPS ADC32J44 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 125 MSPS ADC32J45 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 160 MSPS ADC32RF45 — Convertidor analógico a digital (ADC) de muestreo de RF de dos canales, 14 bits y 3 GSPS ADC3541 — ADC de canal único, 14 bits, 10 MSPS, bajo nivel de ruido, potencia ultrabaja y baja latencia ADC3542 — ADC de canal único, 14 bits, 25 MSPS, bajo nivel de ruido, potencia ultrabaja y baja latencia ADC3543 — ADC de canal único, 14 bits, 65 MSPS, bajo nivel de ruido, potencia ultrabaja y baja latencia ADC3544 — ADC de canal único, 14 bits, 125 MSPS, bajo nivel de ruido, potencia ultrabaja y baja latencia ADC3561 — ADC de canal único, 16 bits, 10 MSPS, bajo nivel de ruido, potencia ultrabaja y baja latencia ADC3562 — ADC de canal único, 16 bits, 25 MSPS, bajo nivel de ruido, potencia ultrabaja y baja latencia ADC3581 — ADC de canal único, 18 bits, 10 MSPS, bajo nivel de ruido, potencia ultrabaja y baja latencia ADC3582 — ADC de canal único, 18 bits, 25 MSPS, bajo nivel de ruido, potencia ultrabaja y baja latencia ADC3641 — Convertidor analógico a digital (ADC) de dos canales, 14 bits, 10 MSPS, bajo ruido y potencia ultrab ADC3642 — Convertidor analógico a digital (ADC) de dos canales, 14 bits, 25 MSPS, bajo ruido y potencia ultrab ADC3643 — Convertidor analógico a digital (ADC) de dos canales, 14 bits, 65 MSPS, bajo ruido y potencia ultrab ADC3644 — Convertidor analógico a digital (ADC) de dos canales, 14 bits, 125 MSPS, bajo ruido y potencia ultra ADC3660 — Convertidor analógico a digital (ADC) de dos canales, 16 bits, 0,5 MSPS a 65 MSPS, bajo ruido y pote ADC3661 — Convertidor analógico a digital (ADC) de 2 canales, 16 bits, 10 MSPS, bajo nivel de ruido y poten ADC3662 — Convertidor analógico a digital (ADC) de 2 canales, 16 bits, 25 MSPS, bajo nivel de ruido y potencia ADC3663 — Convertidor analógico a digital (ADC) de 2 canales, 16 bits, 65 MSPS, bajo nivel de ruido y potencia ADC3664 — ADC de dos canales, 14 bits, 125 MSPS, SNR alta y baja potencia con interfaz SLVDS ADC3681 — ADC de doble canal, 18 bits, 10 MSPS, bajo ruido, potencia ultrabaja y baja latencia ADC3682 — Convertidor analógico a digital (ADC) de 2 canales, 18 bits, 25 MSPS, bajo nivel de ruido y potencia ADC3683 — Convertidor analógico a digital (ADC) de 2 canales, 18 bits, 65 MSPS, bajo nivel de ruido y potencia ADS4122 — Convertidor analógico a digital (ADC) de 12 bits y 65 MSPS ADS4125 — Convertidor analógico a digital (ADC) de 12 bits y 125 MSPS ADS4126 — Convertidor analógico a digital (ADC) de 12 bits y 160 MSPS ADS4129 — Convertidor analógico a digital (ADC) de 12 bits y 250 MSPS ADS4142 — Convertidor analógico a digital (ADC) de 14 bits y 65 MSPS ADS4145 — Convertidor analógico a digital (ADC) de 14 bits y 125 MSPS ADS4146 — Convertidor analógico a digital (ADC) de 14 bits y 160 MSPS ADS4149 — Convertidor analógico a digital (ADC) de 14 bits y 250 MSPS ADS41B25 — Convertidor analógico a digital (ADC) de 12 bits y 125 MSPS ADS41B29 — Convertidor analógico a digital (ADC) de 12 bits y 250 MSPS ADS41B49 — Convertidor analógico a digital (ADC) de 14 bits y 250 MSPS ADS4222 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 65 MSPS ADS4225 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 125 MSPS ADS4226 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 160 MSPS ADS4229 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 250 MSPS ADS4242 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 65 MSPS ADS4245 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 125 MSPS ADS4246 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 160 MSPS ADS4249 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 250 MSPS ADS42B49 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 250 MSPS ADS42JB46 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 160 MSPS ADS42JB49 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 250 MSPS ADS42JB69 — Convertidor analógico a digital (ADC) de dos canales, 16 bits y 250 MSPS ADS42LB49 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 250 MSPS ADS42LB69 — Convertidor analógico a digital (ADC) de dos canales, 16 bits y 250 MSPS ADS5242 — Convertidor analógico a digital (ADC) de cuatro canales, 12 bits y 65 MSPS ADS5281 — Convertidor analógico a digital (ADC) de ocho canales, 12 bits y 50 MSPS ADS5282 — Convertidor analógico a digital (ADC) de ocho canales, 12 bits y 65 MSPS ADS5287 — Convertidor analógico a digital (ADC) de ocho canales, 10 bits y 40 MSPS ADS5400 — Convertidor analógico a digital (ADC) de 12 bits 1 GSPS ADS5411 — Convertidor analógico a digital (ADC) de 11 bits y 105 MSPS ADS5423 — Convertidor analógico a digital (ADC) de 14 bits y 80 MSPS ADS5424 — Convertidor analógico a digital (ADC) de 14 bits y 105 MSPS ADS5440 — Convertidor analógico a digital (ADC) de 13 bits y 210 MSPS ADS5444 — Convertidor analógico a digital (ADC) de 13 bits 250 MSPS ADS5463 — Convertidor analógico a digital (ADC) de 12 bits y 500 MSPS ADS5474 — Convertidor analógico a digital (ADC) de 14 bits y 400 MSPS ADS5481 — Convertidor analógico a digital (ADC) de 16 bits y 80 MSPS con salidas SFDR y LVDS altas ADS5482 — Convertidor analógico a digital (ADC) de 16 bits y 105 MSPS ADS5483 — Convertidor analógico a digital (ADC) de 16 bits y 135 MSPS ADS5484 — Convertidor analógico a digital (ADC) de 16 bits y 170 MSPS ADS5485 — Convertidor analógico a digital (ADC) de 16 bits y 200 MSPS ADS54J20 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 1,0 GSPS ADS54J40 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 1,0 GSPS ADS54J42 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 625 MSPS ADS54J54 — Convertidor analógico a digital (ADC) de cuatro canales, 14 bits y 500 MSPS ADS54J60 — Convertidor analógico a digital (ADC) de dos canales, 16 bits y 1,0 GSPS ADS54J64 — Convertidor analógico a digital (ADC) de sobremuestreo 2x, cuatro canales, 14 bits y 1 GSPS ADS54J66 — Convertidor analógico a digital (ADC) de cuatro canales, 14 bits y 500 MSPS ADS54J69 — Convertidor analógico a digital (ADC) de dos canales, 16 bits y 500 MSPS ADS54RF63 — Convertidor analógico a digital (ADC) de muestreo de RF de 12 bits y 550 MSPS ADS5517 — Convertidor analógico a digital (ADC) de 11 bits y 200 MSPS ADS5525 — Convertidor analógico a digital (ADC) de 12 bits y 170 MSPS ADS5527 — Convertidor analógico a digital (ADC) de 12 bits y 210 MSPS ADS5545 — Convertidor analógico a digital (ADC) de 14 bits y 170 MSPS ADS5546 — Convertidor analógico a digital (ADC) de 14 bits y 190 MSPS ADS5547 — Convertidor analógico a digital (ADC) de 14 bits y 210 MSPS ADS5560 — Convertidor analógico a digital (ADC) de 16 bits y 40 MSPS ADS5562 — Convertidor analógico a digital (ADC) de 16 bits y 80 MSPS con salidas SNR y CMOS/LVDS altas ADS58B18 — Convertidor analógico a digital (ADC) de 11 bits y 200 MSPS ADS58B19 — Convertidor analógico a digital (ADC) de 9 bits y 250 MSPS ADS58C28 — Convertidor analógico a digital (ADC) de dos canales, 11 bits y 200 MSPS ADS58C48 — Convertidor analógico a digital (ADC) de cuatro canales, 11 bits y 200 MSPS ADS6122 — Convertidor analógico a digital (ADC) de 12 bits y 65 MSPS ADS6123 — Convertidor analógico a digital (ADC) de 12 bits y 80 MSPS ADS6124 — Convertidor analógico a digital (ADC) de 12 bits y 105 MSPS ADS6125 — Convertidor analógico a digital (ADC) de 12 bits y 125 MSPS ADS6128 — Convertidor analógico a digital (ADC) de 12 bits y 210 MSPS ADS6129 — Convertidor analógico a digital (ADC) de 12 bits y 250 MSPS ADS6142 — Convertidor analógico a digital (ADC) de 14 bits y 65 MSPS ADS6143 — Convertidor analógico a digital (ADC) de 14 bits y 80 MSPS ADS6144 — Convertidor analógico a digital (ADC) de 14 bits y 105 MSPS ADS6145 — Convertidor analógico a digital (ADC) de 14 bits y 125 MSPS ADS6148 — Convertidor analógico a digital (ADC) de 14 bits y 210 MSPS ADS6149 — Convertidor analógico a digital (ADC) de 14 bits y 250 MSPS ADS61JB23 — Convertidor analógico a digital (ADC) de 12 bits y 80 MSPS ADS6222 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 65 MSPS ADS6224 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 105 MSPS ADS6225 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 125 MSPS ADS6242 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 65 MSPS ADS6243 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 80 MSPS ADS6244 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 105 MSPS ADS6245 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 125 MSPS ADS62C15 — Convertidor analógico a digital (ADC) de dos canales, 11 bits y 125 MSPS ADS62C17 — Convertidor analógico a digital (ADC) de dos canales, 11 bits y 200 MSPS ADS62P15 — Convertidor analógico a digital (ADC) de dos canales, 11 bits y 125 MSPS ADS62P22 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 65 MSPS ADS62P23 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 80 MSPS ADS62P24 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 105 MSPS ADS62P25 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 125 MSPS ADS62P28 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 210 MSPS ADS62P29 — Convertidor analógico a digital (ADC) de dos canales, 12 bits y 250 MSPS ADS62P42 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 65 MSPS ADS62P43 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 80 MSPS ADS62P44 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 105 MSPS ADS62P45 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 125 MSPS ADS62P48 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 210 MSPS ADS62P49 — Convertidor analógico a digital (ADC) de dos canales, 14 bits y 250 MSPS ADS6422 — Convertidor analógico a digital (ADC) de cuatro canales, 12 bits y 65 MSPS ADS6423 — Convertidor analógico a digital (ADC) de cuatro canales, 12 bits y 80 MSPS ADS6424 — Convertidor analógico a digital (ADC) de cuatro canales, 12 bits y 105 MSPS ADS6425 — Convertidor analógico a digital (ADC) de cuatro canales, 12 bits y 125 MSPS ADS6442 — Convertidor analógico a digital (ADC) de cuatro canales, 14 bits y 65 MSPS ADS6443 — Convertidor analógico a digital (ADC) de cuatro canales, 14 bits y 80 MSPS ADS6444 — Convertidor analógico a digital (ADC) de cuatro canales, 14 bits y 105 MSPS ADS6445 — Convertidor analógico a digital (ADC) de cuatro canales, 14 bits y 125 MSPS AFE7222 — ADC doble de 12 bits y 65 MSPS y DAC de 130 MSPS con ADC y DAC auxiliares AFE7225 — ADC de dos canales, 12 bits, 125 MSPS y DAC de dos canales, 12 bits, 250 MSPS con ADC y DAC auxiliar
AFE de ultrasonido
AFE5401-Q1 — Extremo frontal analógico integrado de cuatro canales para radar de automoción AFE5803 — Extremo frontal analógico para ultrasonido de 8 canales totalmente integrado AFE5804 — Extremo frontal analógico de 8 canales para ultrasonido AFE5805 — Extremo frontal analógico de 8 canales y bajo ruido para ultrasonido AFE5807 — Extremo frontal analógico de 8 canales con mezclador CW pasivo para ultrasonido AFE5808 — Extremo frontal analógico de 8 canales y bajo ruido con mezclador CW pasivo para ultrasonido AFE5809 — Extremo frontal analógico para ultrasonido de 8 canales totalmente integrado con mezclador CW pasivo AFE5812 — Circ. frontal analóg. para ultras. de 8 canales c/mezcl. CW pasivo y demod. I/Q digit., 0.75 nV/rtHz AFE5851 — 16 canales VGA con convertidor analógico a digital (ADC)
DAC de alta velocidad (> 10 MSPS)
DAC3152 — Convertidor digital a analógico (DAC) de dos canales, 10 bits y 500 MSPS, con salida de disipació DAC3162 — Convertidor digital a analógico (DAC) de dos canales, 12 bits y 500 MSPS DAC3282 — Convertidor digital a analógico (DAC) de doble canal, 16 bits, 625 MSPS, 1x-2x de interpolación DAC3283 — Convertidor digital a analógico (DAC) de doble canal, 16 bits, 800 MSPS, 1x-4x de interpolación DAC3482 — Convertidor digital a analógico (DAC) de doble canal, 16 bits, 1,25 GSPS, 1x-16x de interpolación DAC3484 — Convertidor digital a analógico (DAC) de 4 canales, 16 bits, 1,25 GSPS, 1x-16x de interpolación DAC34H84 — Convertidor digital a analógico (DAC) de 4 canales, 16 bits, 1,25 GSPS, 1x-16x de interpolación DAC34SH84 — Convertidor digital a analógico (DAC) de 4 canales, 16 bits, 1,5 GSPS, 1x-16x de interpolación DAC37J82 — Convertidor digital a analógico (DAC) de doble canal, 16 bits, 1,6 GSPS, 1x-16x de interpolación DAC37J84 — Convertidor digital a analógico (DAC) de 4 canales, 16 bits, 1,6 GSPS, 1x-16x de interpolación DAC38J82 — Convertidor digital a analógico (DAC) de doble canal, 16 bits, 2,5 GSPS, 1x-16x de interpolación DAC38J84 — Convertidor digital a analógico (DAC) de 4 canales, 16 bits, 2,5 GSPS, 1x-16x de interpolación DAC38RF80 — Convertidor digital a analógico (DAC) PLL de doble canal, 14 bits, 9 GSPS, 6x-24x de interpolación, DAC38RF82 — Convertidor digital a analógico (DAC) PLL de doble canal, 14 bits, 9 GSPS, 1x-24x de interpolación, DAC38RF83 — Convertidor digital a analógico (DAC) PLL de doble canal, 14 bits, 9 GSPS, 6x-24x de interpolación, DAC38RF84 — Convertidor digital a analógico (DAC) PLL, 14 bits, 9 GSPS, 6 y 9 GHz, 6x-24x con interpolación DAC38RF85 — Convertidor digital a analógico (DAC) PLL, 14 bits, 9 GSPS, 6 y 9 GHz, 6x-24x con interpolación DAC38RF86 — Convertidor digital a analógico (DAC) PLL de doble canal, 14 bits, 9 GSPS, 6x-24x de interpolación, DAC38RF87 — Convertidor digital a analógico PLL de doble canal, 14 bits, 6,2 GSPS, 6x-24x de interpolación, 6 GH DAC38RF89 — Convertidor digital a analógico PLL de doble canal, 14 bits, 8,4 GSPS, 5 y 7,5 GHz, 1x-24x con inter DAC38RF90 — Convertidor digital a analógico (DAC) PLL de doble canal, 14 bits, 9 GSPS, 12x-24x de interpolación, DAC38RF93 — Convertidor digital a analógico (DAC) PLL de doble canal, 14 bits, 9 GSPS, 12x-24x de interpolación, DAC38RF96 — Convertidor digital a analógico (DAC) PLL de doble canal, 14 bits, 9 GSPS, 12x-24x de interpolación, DAC38RF97 — Convertidor digital a analógico (DAC) PLL de doble canal, 14 bits, 6 GSPS, 12x-24x de interpolación, DAC5681 — Convertidor digital a analógico (DAC) de 16 bits y 1,0 GSPS DAC5681Z — Convertidor digital a analógico (DAC) de 16 bits, 1,0 GSPS, con interpolación 1x-4x DAC5682Z — Convertidor digital a analógico (DAC) de doble canal, 16 bits, 1,0 GSPS, 1x-4x de interpolación DAC5686 — Convertidor digital a analógico (DAC) de doble canal, 16 bits, 500 MSPS, 1x-16x de interpolación DAC5687 — Convertidor digital a analógico (DAC) de doble canal, 16 bits, 500 MSPS, 1x-8x de interpolación
Receptores RF
ADC32RF80 — Receptor de banda ancha de muestreo de RF e IC de retroalimentación de dos canales, 14 bits, 3 GSPS ADS54T01 — CI de receptor y retroalimentación BTS 750 MSPS de 1 canales ADS58H40 — CI de retroalimentación y receptor de cuatro canales, 14 bits y 250 MSPS ADS62PF49 — CI del receptor de retroalimentación de dos canales y 250 MSPS LM15851 — Receptor de banda ancha de muestreo de RF de 12 bits y 4.0 GSPS
Transceptores RF
AFE7070 — NCO integrado, DAC doble de 14 bits y 65 MSPS, modulador RF IQ y opción de salida LVDS AFE7422 — Transceptor de muestreo de RF de 2 transmisores y 2 receptores de 10 MHz a 6 GHz y un IBW máx. de 12 AFE7681 — Transceptor de muestreo de RF de 4 transmisores y 2 receptores de 100 MHz a 5.2 GHz y un IBW máx. de AFE7683 — Transceptor de muestreo de RF de 2 transmisores y 4 receptores, de 100 MHz a 5.2 GHz, con un IBW AFE7684 — Transc. de muest. de RF de 2 transm. y 4 recep., de 100 MHz a 5.2 GHz, c/IBW máx. de 1200 MHz y D AFE7686 — Transcept. de muestreo de RF de 4 Tx y 4 Rx, 100 MHz-5.2 GHz, c/IBW máx. de 1200 MHz y DUC/DDC do AFE7769 — Transceptor RF de 4 transmisores, 4 receptores, 2 vías de realimentación, de 600 MHz a 6 GHz, cua AFE7900 — Transceptor de muestreo de RF, 4 transmisores, 6 receptores, de 5 MHz a 7.4 GHz, IBW máx. 1200 MHz AFE7950 — Transceptor de muestreo de RF de 4 transmisores y 6 receptores de 600 MHz a 12 GHz y un IBW máx. de
Transmisores RF
ADS58J63 — CI de receptor de telecomunicaciones de cuatro canales, 14 bits y 500 Msps ADS58J64 — CI de retroalimentación y receptor de telecomunicaciones de cuatro canales, 14 bits y 1 GSPS
Desarrollo de hardware
Diseño de referencia
TIDA-00996 — Diseño de referencia de transmisor múltiple sincronizado: Método de alineación temporal de varias DA
Placa de evaluación
ADC12DJ5200SEEVM — Módulo de evaluación ADC12DJ5200SE para ADC de 12 bits con muestreo de RF de entrada de extremo únic ADC12DL2500EVM — Módulo de evaluación ADC12DL2500 ADC12J2700EVM — Módulo de evaluación del convertidor analógico a digital de muestreo de RF ADC12J2700 de 12 bits, 2, ADC12J4000EVM — Módulo de evaluación del convertidor analógico a digital de muestreo de RF ADC12J4000 de 12 bits, 4, ADC32RF54EVM — Módulo de evaluación ADC32RF55 para ADC de muestreo de RF de 14 bits y 2.6 GSPS de doble canal con b ADC32RF55EVM — Módulo de evaluación ADC32RF55 para ADC de muestreo de RF de 14 bits y 3 GSPS de doble canal con baj ADC3542EVM — Módulo de evaluación ADC3542 para ADC de canal único, 14 bits, 25 MSPS, bajo nivel de ruido y potenc ADC3664EVMCVAL — Módulo de evaluación ADC3664-SP ADC3669EVM — Módulo de evaluación ADC3669 ADC3683EVMCVAL — Módulo de evaluación ADC3683-SP ADC3910D125EVM — Módulo de evaluación ADC3910D125 ADS4122EVM — Módulo de evaluación del convertidor analógico a digital ADS4122 de 12 bits y 65 MSPS ADS4129EVM — Módulo de evaluación del convertidor analógico a digital ADS4129 de 12 bits y 250 MSPS ADS4142EVM — Módulo de evaluación del convertidor analógico a digital ADS4142 de 14 bits y 65 MSPS ADS4149EVM — Módulo de evaluación del convertidor analógico a digital ADS4149 de 14 bits y 250 MSPS ADS41B29EVM — Módulo de evaluación del convertidor analógico a digital ADS41B29 de 12 bits y 250 MSPS ADS4222EVM — Módulo de evaluación del convertidor analógico a digital ADS4222 de dos canales, 12 bits y 65 MSPS ADS4225EVM — Módulo de evaluación del convertidor analógico a digital ADS4225 de dos canales, 12 bits y 125 MSPS ADS4226EVM — Módulo de evaluación del convertidor analógico a digital ADS4226 de dos canales, 12 bits y 160 MSPS ADS4229EVM — Módulo de evaluación del convertidor analógico a digital ADS4229 de dos canales, 12 bits y 250 MSPS ADS4242EVM — Módulo de evaluación del convertidor analógico a digital ADS4242 de dos canales, 14 bits y 65 MSPS ADS4245EVM — Módulo de evaluación del convertidor analógico a digital ADS4245 de dos canales, 14 bits y 125 MSPS ADS4249EVM — Módulo de evaluación del convertidor analógico a digital ADS4249 de dos canales, 14 bits y 250 MSPS ADS42JB46EVM — Módulo de evaluación del convertidor analógico a digital ADS42JB46 de dos canales, 14 bits y 160 MSP ADS42JB49EVM — Módulo de evaluación del convertidor analógico a digital ADS42JB49 de dos canales, 14 bits y 250 MSP ADS42JB69EVM — Módulo de evaluación del convertidor analógico a digital ADS42JB69 de dos canales, 16 bits y 250 MSP ADS5263EVM — Módulo de evaluación ADS5263 ADS5281EVM — Placa de evaluación del convertidor analógico a digital de ocho canales, 12 bits y 50 MSPS ADS5281 ADS5282EVM — Módulo de evaluación del convertidor analógico a digital de 12 bits, 65 MSPS, ocho canales ADS5282 ADS5292EVM — Módulo de evaluación ADS5292 ADS5294EVM — Módulo de evaluación ADS5294 ADS5295EVM — Módulo de evaluación ADS5295 ADS5400EVM — Módulo de evaluación del convertidor analógico a digital ADS5400 de 12 bits, 1,0 GSPS ADS5463EVM — Módulo de evaluación de ADC ADS5463 de 12 bits y 500 MSPS ADS5474EVM — Módulo de evaluación de ADC ADS5474 de 14 bits y 400 MSPS ADS5482EVM — Módulo de evaluación del convertidor analógico a digital ADS5482 de 16 bits y 105 MSPS ADS5484EVM — Módulo de evaluación del convertidor analógico a digital ADS5484 de 16 bits y 170 MSPS ADS54RF63EVM — Módulo de evaluación del convertidor analógico a digital de muestreo de RF ADS54RF63 de 12 bits y 55 ADS5560EVM — Módulo de evaluación del convertidor analógico a digital ADS5560 de 16 bits y 40 MSPS ADS5562EVM — Módulo de evaluación del convertidor analógico a digital ADS5562 de 16 bits y 80 MSPS ADS58B18EVM — Módulo de evaluación del convertidor analógico a digital ADS58B18 de 11 bits y 200 MSPS ADS58B19EVM — Módulo de evaluación del convertidor analógico a digital ADS58B19 de 9 bits y 250 MSPS ADS58C28EVM — Módulo de evaluación del convertidor analógico a digital ADS58C28 de dos canales, 11 bits y 200 MSPS AFE5801EVM — Módulo de evaluación AFE5801 AFE7920EVM — Módulo de evaluación AFE7920 para transceptor de muestreo de RF de 4 vías de transmisión, 4 vías de DAC3152EVM — Módulo de evaluación del convertidor digital a analógico DAC3152 de dos canales, 10 bits y 500 MSPS DAC3162EVM — Módulo de evaluación del convertidor digital a analógico DAC3162 de dos canales, 12 bits y 500 MSPS DAC37J82EVM — Módulo de evaluación DAC37J82 de DAC interpolante de doble canal, 16 bits, 1,6-GSPS, 1x-16x DAC38J82EVM — Convertidor digital a analógico DAC38J82 EVM de doble canal, 16 bits, 2,5 GSPS, 1x-16x con interpola DAC38J84EVM — Módulo de evaluación DAC38J84 de DAC interpolante de 4 canales, 16 bits, 2,5 GSPS, 1x-16x DAC5681EVM — Módulo de evaluación del convertidor digital a analógico DAC5681 de 16 bits y 1,0 GSPS DAC5681ZEVM — Módulo de evaluación de DAC5681Z para convertidor digital a analógico, 16 bits, 1,0 GSPS, 1x-4x con TRF1208-ADC12DJ5200RFEVM — Módulo de evaluación TRF1208 para amplificador totalmente diferencial para muestreo RF de alta veloc TSW14J50EVM — Generador de patrones/captura de datos: EVM de convertidor de datos con 8 carriles JESD204B de 0.6-6 TSW14J57EVM — Generador de patrones/captura de datos: EVM de convertidor de datos con 16 carriles JESD204B de 1.6- TSW14J58EVM — Generador de patrones/captura de datos: EVM de convertidor de datos con 16 carriles JESD204B/c de 1. TSW14J59EVM — Módulo de evaluación TSW14J59 TSW3085EVM — Placa de evaluación de cadena de señal de transmisión de banda ancha y diseño de referencia

Información de la versión

The design resource accessed as www.ti.com/lit/zip/slwc107 or www.ti.com/lit/xx/slwc107w/slwc107w.zip has been migrated to a new user experience at www.ti.com/tool/download/SLWC107. Please update any bookmarks accordingly.
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
Ver todo 5
Documentación principal Tipo Título Opciones de formato Descargar la versión más reciente en inglés Fecha
* EVM User's guide ADS61x9/55xxEVM User's Guide (Rev B of the EVM board) (Rev. A) 11/06/2009
* EVM User's guide ADS5560/62EVM 4/12/2008
Certificado ADS5560EVM EU Declaration of Conformity (DoC) 2/01/2019
Nota sobre la aplicación CDCE72010 as a Clocking Solution for High-Speed Analog-to-Digital Converters 8/06/2008
Nota sobre la aplicación Phase Noise Performance and Jitter Cleaning Ability of CDCE72010 2/06/2008

Recursos de diseño

Desarrollo de hardware

Tarjeta secundaria
HSMC-ADC-BRIDGE — Tarjeta adaptadora de cabezal ADC a HSMC (Altera) de alta velocidad
Adaptador de interfaz
FMC-ADC-ADAPTER — Tarjeta adaptadora de cabezal ADC a FMC (Xilinx) de alta velocidad

Desarrollo de software

Soporte de software
DATACONVERTERPRO-SW — Software profesional de conversión de datos de alta velocidad

Soporte y capacitación

Foros de TI E2E™ con asistencia técnica de los ingenieros de TI

Ver todos los temas del foro en inglés

El contenido lo proporcionan “tal como está” TI y los colaboradores de la comunidad y no constituye especificaciones de TI. Consulte los términos de uso.

Si tiene alguna pregunta sobre la calidad, el empaquetado o el pedido de productos de TI, consulte el servicio de asistencia de TI.

Videos