JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6 | CONV_VBAT_PVDD_MODE | RW | 0h | Convert the VBAT1S in PVDD Only Mode 0b=No VBAT1S conversion 1b=VBAT1S conversion will show the value of internal LDO supplying VBAT1S pin |
5-3 | Reserved | R | 0h | Reserved |
2 | NGFR_EN | RW | 0h | Noise-gate fine resolution register mode 0b = Disabled 1b = Enabled |
1-0 | Reserved | RW | 1h | Reserved |