JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-3 | LIM_DHR[4:0] | RW | 8h | Limiter Maximum Headroom as % of PVDD 00h = -20 % 01h = -17.5 % 02h = -15 % .. 0Fh = 17.5 % 10h = 20 % Others = Reserved |
2 | Reserved | R | 0h | Reserved |
1 | BOP_SHDN | RW | 0h | When BOP level 0 is reached device 0b = Attenuates based on level 0 setttings 1b = Mutes followed by device shutdown |
0 | BOP_EN | RW | 0h | Brown out prevention is 0b = Disabled 1b = Enabled |