JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
The TAS2764 supports spread spectrum to minimize EMI. It is allowed to include passive devices on the Class-D outputs. The passive devices Lf1, Lf2, Cf1 and Cf2 from Figure 9-1 have recommended specifications provided in Table 9-1. The passive devices Lf1, Lf2, Cf1 and Cf2 have to be properly selected to maintain the stability of the output stage. See Section 8.4.5 for details.