JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6 | GAIN_TX | RW | 0h | TDM /ICC TX limiter gain reduction transmit enable. 0b = Disabled 1b = Enabled |
5-0 | GAIN_SLOT[5:0] | RW | Ah | TDM /ICC TX limiter gain reduction time slot. |
00h = 0 | ||||
01h = 1 | ||||
........ | ||||
3Eh = 62 | ||||
3Fh = 63 |