JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | Reserved | R | 0h | Reserved |
6 | IR_OTPCRC | R | 0h | Interrupt due to OTP CRC Error Flag. 0b = No interrupt 1b = Interrupt |
5 | IR_LDC | R | 0h | Interrupt due to load diagnostic completion. 0b = Not completed 1b = Completed |
4-3 | IR_LDSL IR_LDO | R | 0h | Interrupt due to Load Diagnostic Mode Fault
Status 00b = Normal Load 01b = Open Load Detected 10b = Short Load Detected 11b = Reserved |
2-0 | Reserved | R | 0h | Reserved |