JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Software Shutdown mode powers down all analog blocks required to playback audio, but does not cause the device to loose register state.
The registers are available through I2C interface.
Software Shutdown is enabled by asserting the MODE[2:0] register bits to 3'b010. If audio is playing when Software Shutdown is asserted, the Class-D will volume ramp down before shutting down. When de-asserted, the Class-D will begin switching and volume ramp back to the programmed digital volume setting.