JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
The safe mode is a single bit that will enable 18 dB attenuation in the forward path. It is similar to setting the DVC_LVL[7:0] register bits to a setting of 24h (-18dB). When the SMODE_EN bit is set to high, the DVC_LVL[7:0] register bits will be ignored and volume ramping disabled.