JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | IL_TO105 | R | 0h | Temperature over 105C 0b = No Interrupt 1b = Interrupt |
6 | IL_TO115 | R | 0h | Temperature over 115C 0b = No Interrupt 1b = Interrupt |
5 | IL_TO125 | R | 0h | Temperature over 125C 0b = No Interrupt 1b = Interrupt |
4 | IL_TO135 | R | 0h | Temperature over 135C 0b = No Interrupt 1b = Interrupt |
3 | IL_LDO_UV | R | 0h | VBAT1S Internal LDO Under Voltage 0b = No Interrupt 1b = Interrupt - Device in shutdown |
2 | IL_LDO_OV | R | 0h | VBAT1S Internal LDO Over Voltage 0b = No Interrupt 1b = Interrupt - Device in shutdown |
1 | IL_LDO_OL | R | 0h | VBAT1S Internal LDO Over Load 0b = No Interrupt 1b = Interrupt - Device in shutdown |
0 | IL_PUVLO | R | 0h | PVDD UVLO 0b = No Interrupt 1b = Interrupt - Device in shutdown |