JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7-6 | Reserved | RW | 2h | Reserved |
5 | NG_DVR_EN | RW | 1h | Volume ramping on noise-gate control is 0b = Enabled 1b = Disabled |
4 | Reserved | R | 0h | Reserved |
3-0 | LVS_HYS[3:0] | RW | Dh | PVDD to VBAT1S hysteresis time 0h - 9h= Reserved Ah = 1 ms Bh = 10 ms Ch = 20 ms Dh = 50 ms Eh = 75 ms Fh = 100 ms |