JAJSKP5A December 2020 – September 2021 TAS2764
PRODUCTION DATA
Bit | Field | Type | Reset | Description |
---|---|---|---|---|
7 | TX_KEEPCY | RW | 0h | TDM and ICC TX SDOUT LSB data will be driven
for full/half cycles when TX_KEEPEN is enabled 0b = Full-cycle 1b = Half-cycle |
6 | TX_KEEPLN | RW | 0h | TDM and ICC TX SDOUT will hold the bus for the
following when TX_KEEPEN is enabled 0b = 1 LSB cycle 1b = Always |
5 | TX_KEEPEN | RW | 0h | TDM and ICC TX SDOUT bus keeper enable. 0b = Disable bus keeper 1b = Enable bus keeper |
4 | TX_FILL | RW | 1h | TDM and ICC TX SDOUT unused bit field fill. 0b = Transmit 0 1b = Transmit Hi-Z |
3-1 | TX_OFFSET[2:0] | RW | 1h | TDM TX start of frame to time slot 0 offset. |
0 | TX_EDGE | RW | 1h | TDM TX launch clock polarity. 0b = Rising edge of SBCLK 1b = Falling edge of SBCLK |